News & Updates from STMicroelectronics
April 2008

 

 
PRODUCT NEWS

MEMS evaluation boards - new application support tools featuring micro-electro-mechanical systems

MEMS exploit the mechanical properties of silicon to integrate mechanical structures capable of sensing vibration, displacement and acceleration. This new technology opens the door to a new generation of compact, cost-effective and high-performance sensors suitable for a wide range of applications. In order to support MEMS product evaluation, ST has developed a comprehensive set of evaluation boards, available for ordering online. More


STripFET V - New innovative power MOSFET technology increases efficiency of DC-DC converters

Due to its low figure of merit (FOM), the STripFET V technology brings superior performance and allows the reduction of conduction and switching losses, and consequently the reduction of the size of passive components when operating at high frequency. More


EMIF03-SIM02M8 - Market's first SIM card EMI filter in uQFN

The EMIF03-SIM02M8 provides high level 15 kV ESD and high EMI attenuation at mobile frequencies. Its low line capacitance complies with high-speed data communication. With its robust 1.5 x 1.7 mm uQFN package, the EMIF03-SIM02M8 is ideally suited for use in mobile phone SIM card applications where access to a removable memory card can create mechanical constraints. More


STw5200 - 24-bit Audio DAC boost audio quality to hi-fi level

The STw5200 is a very high-performance 24-bit audio DAC (digital-to-analog converter) that offers 103dB dynamic range across the entire audio path. Aimed at the mobile music market, the new STw5200 is available in small TFBGA and VFQFPN packages, and soon, in a tiny 2.6 x 2.6mm WLCSP. Simplifying the system design, the DAC can be directly connected to the battery, and drives a headset without coupling capacitor thanks to its true-ground headset amplifier. The new DAC, offering Line and Headset outputs, meets the increasing demand for higher audio quality from mobile music applications and is ideal for any mobile phone platform where audio quality needs to be boosted to a Hi-Fi level. More


STM8A 8-bit Microcontrollers for Automotive

STMicroelectronics introduces the STM8A, a new product line of 8-bit Flash microcontrollers dedicated to the specific needs of automotive applications. These modular products offer true data EEPROM, and software and pin-out compatibility, for a program memory size from 8 Kbytes up to 256 Kbytes and 20 to 128-pin packages. All devices operate at 3 V to 5.5 V in the extended temperature range up to 145 oC. More


STTS424 - JEDEC JC42.4 compliant, low-power temperature sensors for memory modules

The STTS424 sensors is used on DDR3 DIMM modules to take advantage of the temperature monitoring features of Intel's latest PC chipsets. Drawing just 100 uA at 2.7 to 3.6V, it can sense ambient temperature from -40 oC to +125 oC with up to +/1 oC accuracy and 0.25 oC resolution. An EVENT pin can be configured to activate when reaching a given temperature threshold. The STTS4224E02 version includes a 2-Kbit Serial Presence Detect EEPROM for storing the DIMM's operating parameters in accordance with JEDEC requirements. These 2-Wire I2C/SMBus-compatible devices are available in a tiny DFN8 and TDFN8 package. More


PD8xxxx series - 7V/13.6V LDMOS family operate at up to 2 GHz

The PD8xxxx series is a new 7 V/13.6 V LDMOS family capable of delivering from 2 W to 35 W with an efficiency as high as 70% at 870 MHz. Housed in SOT-89, PowerFLAT, PowerSO-10RF and M243 packages, this new family is suited to applications from HF to 2 GHz, such as commercial and professional walkie-talkies, mobile radios and UHF RFID readers. More


Mobile phone cameras get smaller and smarter with new imaging single-chip sensor

St's VD6725 is a 1/5-inch optical-format imaging sensor, with an active pixel array of 1600 x 1200 (UXGA), a high-performance image processor and camera control functions on a single chip. The market's smallest device, the VD6725 fits in phone camera modules smaller than 6 x 6 x 3.8 mm thanks to its 1.75-micron pixel design and St's advanced sensor architecture. Available in St's TSV (Through Silicon Via) wafer-level package, the VD6725 can be used in a wide range of portable devices such as mobile phones, laptop cameras, PDAs and mobile gaming platforms. More


ST1S12 - 0.7 A, 1.7 MHz high-efficiency, full PWM, synchronous step-down DC-DC converter

The ST1S12 represents a cost effective means of replacing a medium power (0.7 A max) linear regulator with a more efficient high-frequency (1.7 MHz full PWM) DC-DC converter. The full PWM topology of ST1S12 provides a constant ripple at any load, allowing it to be used in noise-sensitive applications, such as digital cores and battery-powered devices. It is housed in the tiny TSOT23-5L package. More



You are receiving this newsletter because you have registered on St's web site and have opted to receive newsletters and other communications from ST based on topics of your interest. We thank you for your interest and hope that you find this information useful

FORWARD TO OR FROM A COLLEAGUE
Do not hesitate to forward this newsletter to colleagues and friends who might find it useful.
If you received this e-mail from a colleague and would like to subscribe to receive your own copy in the future, please proceed to our registration page.

UPDATE YOUR PREFERENCES OR UNSUBSCRIBE
If you wish to change your topics of interest, click here to update your registration profile. This email was sent to (%Email%). If you do not wish to continue receiving this newsletter, please click here to unsubscribe permanently.

LET US KNOW WHAT YOU THINK
If you have any suggestion or comment about the content, presentation and distribution of this newsletter, we would like to hear from you. Please email us your feedback.