Applications
ST Home | Industrial Home | Lighting

Lighting

Complete lighting solutions are proposed to generate more light with less energy consumption and compliance with the new regulations. STMicroelectronics offers a complete range of lighting dedicated devices, innovative and standard solutions specifically adapted for use in Fluorescent Lamps, High Intensity Discharge Lamps, Halogen Lamps and LEDs.

Product Highlights

Application Specific for Lighting
Integrated controller drivers, integrated power management units with integrated drivers, high voltage start up and regulators, all these ICs are 600V rated in order to efficiently and cost effectively drive Power MOSFETs. (More...)

Transistors
ST’s transistors are used in a large variety of applications such as motor control, SMPS, electronic ignition, welding equipment, horizontal deflection, light dimmers and induction cooking. (More...)

ST7 8-bit Microcontroller
This growing family of 8-bit microcontrollers has the flexibility of Flash programming, a de-facto standard core architecture and a complete range of products and development tools to suit your budget. (More...)

Bipolar Transistors
Due to their special structure, the BULXXXED devices have an intrinsic ruggedness which enables the transistor to withstand a high collector current level during breakdown conditions without using the transil protection usually necessary in typical converters for lamp ballasts. (More...)

IGBT
Application specific IGBTs have been designed for light dimming and pre-heating ballast applications. All three devices belong to the “S” family that is optimized to achieve minimum on-voltage drop for low frequency applications (freq < 1kHz). (More...)