Company  
ST Home | Microcontrollers

Product Selector

uPSD - Microcontroller 8 bits - CURRENT PRODUCTS
Generic Part Number Program Memory Type Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions Serial
Interface
LVD levels I/Os (High
Current 2))
Packages Supply Voltage Special Features
Flash OTP FAST
ROM1)
ROM

EPROM 16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
µPSD: 8-bit Flash Programmable System Device with 8032 Microcontroller Core
Standard uPSD
3V UPSD3212CV         80K 2048   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP
UPSD3233BV         160K 8192   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP
UPSD3234BV         288K 8192   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP
5V UPSD3212C         80K 2048   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP
UPSD3233B         160K 8192   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP
Standard uPSD w/ 32KB SRAM
3V UPSD3253BV         160K 32768   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37/46 TQFP 52 10x10x1.4 3 to 3.6V PLD, JTAG ISP
UPSD3254BV         288K 32768   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 46 TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP
5V UPSD3253B         160K 32768   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC 1 37 TQFP 52 10x10x1.4 4.5 to 5.5V PLD, JTAG ISP
Standard uPSD w/USB
5V UPSD3212A         80K 2048   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC/USB 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP, LS USB 2.0
UPSD3234A         288K 8192   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC/USB 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP, LS USB 2.0
Standard uPSD w/USB and 32KB SRAM
5V UPSD3254A         288K 32768   4x8-bit 3x16-bit (1/2/0) 2 (0/2/5) WDG 2x UART/I?C/DDC/USB 1 37/46 TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP, LS USB 2.0
Turbo Plus uPSD w/32KB SRAM and USB - 9 MIPs
3V UPSD3454EV         288K 32768   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V JTAG ISP/debug, PLD, FS USB
5V UPSD3454E         288K 32768   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V JTAG ISP/debug, PLD, FS USB
Turbo Plus uPSD w/USB - 9 MIPs
3V uPSD3422EV         80K 4096   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4 3 to 3.6V JTAG ISP/Debug, PLD, FS USB
uPSD3433EV         160K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4 3 to 3.6V JTAG ISP/Debug, PLD, FS USB
uPSD3434EV         288K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V JTAG ISP/Debug, PLD, FS USB
5V uPSD3422E         80K 4096   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V JTAG ISP/Debug, PLD, FS USB
uPSD3433E         160K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V JTAG ISP/Debug, PLD, FS USB
uPSD3434E         288K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/USB/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V JTAG ISP/Debug, PLD, FS USB
Turbo uPSD - 6 MIPs
3V UPSD3312DV         80K 2048   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36(8) TQFP 52 10x10x1.4 3 to 3.6V PLD, JTAG ISP/Debug
UPSD3333DV         160K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP/Debug
UPSD3334DV         288K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 45(8) TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP/Debug
5V UPSD3312D         80K 2048   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36(8) TQFP 52 10x10x1.4 4.5 to 5.5V PLD, JTAG ISP/Debug
UPSD3333D         160K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP/Debug
UPSD3334D         288K 8192   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 45(8) TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP/Debug
Turbo uPSD w/ 32KB SRAM - 6 MIPs
3V UPSD3354DV         288K 32768   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36/45 (8) TQFP 80 12X12X1.4 - 1.0 3 to 3.6V PLD, JTAG ISP/Debug
5V UPSD3354D         288K 32768   8x10-bit 5x16-bit (1/2/6) 2 (6/8/6) WDG, PCA 2x UART/I?C/SPI/IrDA 1 36/45 (8) TQFP 52 10x10x1.4/TQFP 80 12X12X1.4 - 1.0 4.5 to 5.5V PLD, JTAG ISP/Debug

Abbreviations

Packages

Notes

ADC : Analog-to-digital converter

 

MFT : Multifunction timer

 

DIP

:

Dual In Line

 

Under development

ART : Auto-reload timer  

NMI

:

Non-maskable interrupt

 

LCC : Leaded chip carrier

 

3.

Audio square wave generator

ATAPI : AT attachment packet interface   OSG : Oscillator safeguard

 

SDIP : Shrink dual in line package

 

5.

Number of high current pins included in the number of I/O pins

AWU : Auto wakeup from HALT   PCA : Programmable counter array

 

PQFP : Plastic quad flat package

 

 
BLPD : Byte level protocol decoder   PDR : Power down reset

 

SO : Small outline

 

BOD : Brown-out detector   PHW : Programmable halt wakeup

 

LQFP : Low profile quad flat package

 

CAN : Controller area network   PEC : Peripheral event controller

 

PBGA : Plastic ball grid array

 

CAPCOM : Capture compare   PLD : Programmable logic device

 

DFN : Dual flat no-lead

 

CSS : Clock security system   PLL : Phase locked loop

 

QFN : Quad flat no-lead

 

DALI : Digital addressable lighting interface   POR : Power-on reset

 

 
DDC   Data display channel   PVD : Programmable voltage detector  
DiSEqC : Digital satellite equipment control   PVR   Programmable voltage regulator

 

DMA : Direct Memory Access   PWM : Pulse width modulation

 

DSC : Dual supply control   ROP : Readout protection

 

DTC : Data transfer coprocessor   RTC : Real-time clock timer

 

EMI : External memory interface   SC : Smartcard

 

HDLC : High-level data link control   SCI : Serial communication interface

 

IAP : In-application programming   SCR : Smartcard reader

 

IC/OC : Input capture/output compare   SMI : Serial memory interface

 

ICP : In-circuit programming   SPI : Serial peripheral interface

 

IR : Infrared   SSC : Single-cycle switching support

 

IrDA : Infrared data association   SSP : Synchronous serial port

 

ISP : In-situ programming   TBU : Time base unit

 

I2C : Inter-integrated circuit   TLI : Top level interrupt

 

LCD : Liquid crystal display   UART : Universal asynchronous receiver transmitter

 

LIN : Local interconnect network   USART : Universal synchr./asynchr. receiver transmitter

 

LVD : Low voltage detection   USB : Universal serial bus

 

MAC : Multiply accumulator   WDG : Watchdog timer

 

MC : Motor control   WWDG : Window watchdog timer