Company  
ST Home | Microcontrollers

Product Selector

STR7 (ARM) - Microcontroller 32 Bits - CURRENT PRODUCTS
Generic Part Number Program Memory Type Prog.
(Bytes)
RAM
(Bytes)
Data
E2PROM
(Bytes)
A/D
Inputs
Timer Functions Serial
Interface
LVD levels I/Os (High
Current 2))
Packages Supply Voltage Special Features
Flash OTP FAST
ROM1)
ROM

EPROM 16-Bit
(IC/OC/PWM)
8-Bit
(IC/OC/PWM)
Others
STR7: 32-bit ARM7™ RISC CPU microcontrollers
100 Pins STR731FV0         64K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART/3xCAN   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR736FV0         64K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR750FV0         64+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN/USB   72(9) TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FV0         64+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART   72(9) TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR731FV1         128K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART/3xCAN   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR736FV1         128K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR750FV1         128+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN/USB   72(9) TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FV1         128+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART   72(9) TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR731FV2         256K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART/3xCAN   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR736FV2         256K 16384   12x10-bit 15x16-bit (12/12/12)   WDG, RTC 3xSPI/2xI²C/4xUART   72(0) TQFP 100 14x14x1.4 1 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR750FV2         256+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN/USB   72(9) LFBGA 10x10x1.7 100 F10x10 0.8/TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FV2         256+16K 16384   16x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN/USB   72(9) LFBGA 10x10x1.7 100 F10x10 0.8/TQFP 100 14x14x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
144 Pins STR710RZ             65536   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB   48(8) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 3 to 3.6V EMI
STR710FZ1         128+16K 32768   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB   48(8) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 3 to 3.6V EMI, 16K data flash
STR730FZ1         128K 16384   16x10-bit 19x16-bit (20/20/16)   WDG, RTC 3xSPI/2xI²C/4xUART/3xCAN   112(0) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR735FZ1         128K 16384   16x10-bit 19x16-bit (20/20/16)   WDG, RTC 3xSPI/2xI²C/4xUART   112(0) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR710FZ2         256+16K 65536   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN/USB   48(8) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 3 to 3.6V EMI, 16K data flash
STR730FZ2         256K 16384   16x10-bit 19x16-bit (20/20/16)   WDG, RTC 3xSPI/2xI²C/4xUART/3xCAN   112(0) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
STR735FZ2         256K 16384   16x10-bit 19x16-bit (20/20/16)   WDG, RTC 3xSPI/2xI²C/4xUART   112(0) LFBGA 10x10x1.7 144 F12x12 0.8/LQFP 144 20X20X1.4 2 4.5 to 5.5V 16xDMA channels, on-chip RC oscillator
64 Pins STR711FR0         64+16K 16384   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/USB   30(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR712FR0         64+16K 16384   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN   32(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR715FR0         64+16K 16384   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC   32(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR751FR0         64+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART/USB   38(7) TQFP 64 10x10x1.4 1 3 to 3.6V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM
STR752FR0         64+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN   38(7) TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FR0         64+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART   38(7) TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR711FR1         128+16K 32768   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/USB   30(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR712FR1         128+16K 32768   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN   32(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR751FR1         128+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART/USB   38(7) TQFP 64 10x10x1.4 1 3 to 3.6V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM
STR752FR1         128+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART/CAN   38(7) TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FR1         128+16K 16384   11x10-bit 5x16-bit (5/5/11)   WDG, RTC 2xSSP/I²C/3xHS-UART   38(7) TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR711FR2         256+16K 65536   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/USB   30(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR712FR2         256+16K 65536   4x12-bit 4x16-bit (5/5/3)   WDG, RTC 2xSPI/2xI²C/4xUART/HDLC/SC/CAN   32(0) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 16K data flash
STR751FR2         256+16K 16384   11x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/2xHS-UART/USB   38(7) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 3.6V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM
STR752FR2         256+16K 16384   11x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/2xHS-UART/CAN   38(7) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)
STR755FR2         256+16K 16384   11x10-bit 5x16-bit (6/6/12)   WDG, RTC 2xSSP/I²C/2xHS-UART   38(7) LFBGA 64 8x8x1.7 8F 0.8/TQFP 64 10x10x1.4 1 3 to 5.5V 4xDMA, AWU, SMI, on-chip RC oscillator, Motor Control oriented PWM, SV: 3.0 to 3.6V or 4.5 to 5.5V (without USB)

Abbreviations

Packages

Notes

ADC : Analog-to-digital converter

 

MFT : Multifunction timer

 

DIP

:

Dual In Line

 

Under development

ART : Auto-reload timer  

NMI

:

Non-maskable interrupt

 

LCC : Leaded chip carrier

 

3.

Audio square wave generator

ATAPI : AT attachment packet interface   OSG : Oscillator safeguard

 

SDIP : Shrink dual in line package

 

5.

Number of high current pins included in the number of I/O pins

AWU : Auto wakeup from HALT   PCA : Programmable counter array

 

PQFP : Plastic quad flat package

 

 
BLPD : Byte level protocol decoder   PDR : Power down reset

 

SO : Small outline

 

BOD : Brown-out detector   PHW : Programmable halt wakeup

 

LQFP : Low profile quad flat package

 

CAN : Controller area network   PEC : Peripheral event controller

 

PBGA : Plastic ball grid array

 

CAPCOM : Capture compare   PLD : Programmable logic device

 

DFN : Dual flat no-lead

 

CSS : Clock security system   PLL : Phase locked loop

 

QFN : Quad flat no-lead

 

DALI : Digital addressable lighting interface   POR : Power-on reset

 

 
DDC   Data display channel   PVD : Programmable voltage detector  
DiSEqC : Digital satellite equipment control   PVR   Programmable voltage regulator

 

DMA : Direct Memory Access   PWM : Pulse width modulation

 

DSC : Dual supply control   ROP : Readout protection

 

DTC : Data transfer coprocessor   RTC : Real-time clock timer

 

EMI : External memory interface   SC : Smartcard

 

HDLC : High-level data link control   SCI : Serial communication interface

 

IAP : In-application programming   SCR : Smartcard reader

 

IC/OC : Input capture/output compare   SMI : Serial memory interface

 

ICP : In-circuit programming   SPI : Serial peripheral interface

 

IR : Infrared   SSC : Single-cycle switching support

 

IrDA : Infrared data association   SSP : Synchronous serial port

 

ISP : In-situ programming   TBU : Time base unit

 

I2C : Inter-integrated circuit   TLI : Top level interrupt

 

LCD : Liquid crystal display   UART : Universal asynchronous receiver transmitter

 

LIN : Local interconnect network   USART : Universal synchr./asynchr. receiver transmitter

 

LVD : Low voltage detection   USB : Universal serial bus

 

MAC : Multiply accumulator   WDG : Watchdog timer

 

MC : Motor control   WWDG : Window watchdog timer