Company  
ST Home | Microcontrollers | STM32

STM32 (CORTEX M3) - 32-bit Microcontrollers

The STM32 family of 32-bit Flash Microcontrollers is based on the breakthrough ARM Cortex™-M3 core - a core specifically developed for embedded applications. The STM32 family benefits from the Cortex-M3 architectural enhancements including the Thumb-2 instruction set to deliver improved performance with better code density, significantly faster response to interrupts, all combined with industry leading power consumption.
The STM32 family is built to offer new degrees of freedom to MCU users. It offers a complete 32-bit product range that combines high-performance, real-time, low-power and low-voltage operation, while maintaining full integration and ease of development.
Compatibility of pin-assignments, peripherals and software across all STM32 devices is a core technical feature throughout this family of microcontrollers.

Documents and Files for STM32 Family

 

STM32

 
STM32 (ARM Cortex-M3) - 32-bit Microcontroller Families
The STM32 advantages
Leading-edge architecture with the latest Cortex-M3 core from ARM
Excellent real-time behaviour
Oustanding power efficiency
Superior and innovative peripherals
Maximum integration
Easy development, fast time to market
 
STM32, the optimal platform choice
The STM32 is an optimal choice to support many applications with the same platform:
From reduced memory and pin requirements to larger needs
From performance demanding to battery operated
From simple cost-sensitive to complex high-value
You can upgrade to a higher or downgrade to a lower memory size, or use different packages without changing your initial layout or software.
 
 
STM32F10x: first to product lines
Both lines are pin-to-pin, peripherals and software compatible and offer the same embedded-Flash options.
Click here to view the product lines
 
STM32 self-test routines Class B norm certified
 
Applications

Industrial
PLC
Inverters
Printers, scanners
Industrial networking
Solar inverters
Digital SMPS
Building and security
Alarm systems
Video intercom
HVA

Low power
Glucose meters
Power meters
Battery operated applications

Appliances
3-phase motor drive (STM32F103 only)
Application control
User interface
Introduction cooking
  PC peripherals, medical monitors...
 

Tools

STMicroelectronics offers a full range of development and programming tools for the STM32 family, designed to deliver a competitive advantage in terms of productivity and time-to-market.
STM32 32-bit ARM Microcontroller Tools Overview
 
Product News
Press Announcement, may 28, 2008:
STMicroelectronics Boosts 32-bit Design Flexibility with Major Extension of STM32 MCU Family
Press Announcement, april 14, 2008:
ARM Enhances Feature Set of Popular Cortex-M3 Processor for Extreme Low-Power Functionality
Press announcement, march 06, 2008:
Award-Winning Performance from STMicroelectronics’ STM32 Development Tools

Press announcement, february 05, 2008:
STMicroelectronics Introduces First Sensorless Field-Oriented Motor-Control Solution for ARM Cortex Based Devices

Press announcement, november 28, 2007:
STMicroelectronics Introduces Free Self-Test Software for STM32 MCU to Simplify End-Product Safety Compliance

Press annoucement, november 06, 2007:
Development Tool from STMicroelectronics Opens Performance Monitoring Window on New STM32 ARM® Cortex™-M3 core-based Microcontrollers
Press announcement, october 09, 2007:
Broad Range of Low-Cost, Third-Party Starter Kits for STM32 Microcontroller Available from STMicroelectronics

Press Announcement, june 11, 2007:
STMicroelectronics Reshapes the MCU Market with New 32-Bit Family Powered by ARM Cortex-M3 Core

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
STM32 MCU family - 32-bit Flash microcontrollers powered by ARM® Cortex™-M3 (Brochure, PDF)