Company  
ST Home | Microcontrollers | ST7 | ST7Fox

ST7 8-bit Microcontrollers - ST7Fox

The ST7FOX 8-bit microcontroller family is intended for highly cost-sensitive products such as air-conditioning, electric bicycles (e-bikes), small appliances, consumer products and sensors.
The family includes devices with 2- to 8-Kbytes of on-chip Flash memory and with 8- to 32-pin through hole or surface mount packages.
The set of features and price positioning enable use of MCUs in place of electro-mechanical or discrete solutions.
A simple microcontroller definition and free development toolset for the best cost optimization.

Documents and Files for ST7 Family

Key features Key benefits
5 V power supply
Up to five power saving modes
2- to 8-Kbyte Flash memory Simplified inventory management
8- to 32-pins in surface or through hole
mount packages
Free development tool offer
Precise internal RC (calibration required) Extremely cost effective
Flash memory with up-to-date architecture Low-cost debugging hardware
Fast 10-bit A/D converter    
8-, 12- and 16-bit timers    

I²C, SPI communication interfaces

   

Embedded debug module

   
 

Product Selector

ST7
   
Applications
bullet Small appliances
bullet e-bikes
bullet Consumer appliances
bullet Front panel controls
bullet Thermostats
bullet Sensors
bullet Companion chips
 

 

       

Tools

STMicroelectronics offers a full range of development and programming tools for the ST7 family, designed to deliver competitive advantage in terms of productivity and time-to-market.
ST7 8-bit Microcontroller Tools Overview
ST7FOX Development tool & support information