Registered on : 01-02-2009
Messages : 8
OFF-Line
|
F-LINKcable is a cheap programmer/debugger for ARM microcontrollers STMicroelectronics family. It is compatible with FlashLink JTAG. Programmer is connected to PC through parallel port, connection with target circuit is done through 14-pin FlashLink standard or standard 20-pin JTAG connector by adapter added to programmer.
Features
- Supports STR91x, Flash PSD, uPSD and DSM ARM microcontrollers family from STMicroelectronics.
- Compatible with FlashLink JTAG
- Available free software: CAPS and PSDsoft express
- 14-pin connector for target circuit and standard 20-pin connector by Adapter
- Operates with target voltages in the range of 3 - 5.5 V
- Supplied from the target circuit, no need for external power supply
- Connection with PC through parallel port
Supported devices
- STR9 Family
- Flash PSD Family
- uPSD Family
- DSM Family
www.propox.com
|
|
|