The STR750F
microcontrollers with dedicated motor control peripherals
and powerful ARM7TDMI™ core offer the computing power
developers need for vector based control of 3-phase brushless
motors.
For developers of STR750F-based motor control
applications, the STR750 Motor control starter kit
(STR750-MCKIT) provides a complete development platform
with all the hardware and software required to get applications
started on the right foot, and shorten time to market by allowing
developers to apply what they learn in the evaluation phase
to real-world applications.
The kit comes ready to run a PMSM motor (included)
or AC induction motor (accessory). simply power up the application
hardware and explore all the different motor control parameters
either in "Stand-alone" mode or using the included graphical
interface while connected to a host PC. The Segger J-Link
is included in the kit for connection to a host PC via a standard
20-pin JTAG connection. When connected to a host PC, the opto-isolation
board provides galvanic isolation for the host PC and development
tools on the 20-pin industry-standard JTAG connection.
|
|
|
|
|
The kit includes PMSM and AC induction motor control
libraries to facilitate implementation of the family's motor control
peripherals. The libraries can be built using the Free
IAR
Embedded Workbench (EWARM) KickStart edition (32K code-size
limited), which includes the IAR C/C++ compiler.
When users are ready to develop their own applications,
the kit also serves as a platform for developing fully functional
motor control applications without having to create a hardware design
from scratch. The kit includes the application C sources, which
can be modified, rebuilt and debugged with the included Segger J-Link
and a development environment for ARM.
|
| |
Features and Benefits |
|
The kit comes complete with:
 |
24V DC Shinano PMSM 3-phase brushless motor |
 |
Motor control evaluation board (MB459) |
 |
STR750 evaluation board (STR750-EVAL)
with STR750F device preprogrammed with PMSM motor control
application (stand-alone operation), motor control connector,
2 x 16 LCD and user controls (push buttons, joystick, potentiometer,
etc.)
|
 |
Opto-isolation board for galvanic isolation on 20-pin
JTAG connection between application boards and development
tools
|
 |
Segger J-Link USB/JTAG in-circuit debugger/programmer
|
 |
USB cable
|
 |
Software CD with:
|
| |
– PMSM and AC induction software libraries
|
| |
– Installation for motor control graphical
user interface |
| |
– Executables and C sources for the PMSM and
AC induction demonstration applications |
|
The following are not included in the STR750-MCKIT:
• 24V power supply for the motor
control board (MB459). A compatible power supply can be ordered
from any electronics distributor.
• 24V AC induction motor is available
from ST as an accessory. Order code: ST7MC-MOT/IND.
• Integrated development environment and
C/C++ compiler for ARM devices are available from a range
of third-party tool providers. The motor control demonstration software
has been design so that it can be recompiled using the IAR EWARM,
KickStart edition (32K code size limited). For download refer to
the
IAR downloads site.
|
| |
| |
Ordering Information |
The STR750 motor control kit and accessories
are available from ST and ST distributors using the following order
codes:
 |
STR750-MCKIT –
Complete motor control kit with firmware, GUI, STR750-EVAL,
a low voltage 7Amp inverter board, opto-isolation board, Segger
J-Link in-circuit debugger/programmer and 24V DC Shinano PMSM
motor |
|
 |
ST7MC-MOT/IND –
240V/800W Selni tri-phase induction motor |
|
 |
AI-JTAG/OPTO-1 –
Opto-isolation board for galvanic isolation for use between
applications and development tools using a 20-pin JTAG connection
|
|
All kit software
and documents are also available for free download from ST.
For information about other development tools supporting the STR750,
refer to the STR7/9 Tools overview.
|
| |
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Motor
Control for STR750 Microcontroller Family (Brochure, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
| Microcontrollers supported by STR750-MCKIT |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2007-02-08 (142364 reads) [ Go Back ] |