Company  
ST Home | Microcontrollers | uPSD | uPSD3300

uPSD 8-bit Microcontrollers - uPSD3300

uPSD3300 Family Turbo 8032 Microcontroller with Programmable Logic
The Turbo uPSD3300 series combines a powerful 8051-based microcontroller with a flexible memory structure, programmable logic and a rich peripheral mix, including analog and supervisor functions, to form an ideal SoC for embedded control.
 
t_upsd.gif (1788 bytes)

Getting started with uPSD33xx

Key Features
Benefits
Fast 40MHz 4-cycle per instruction Turbo 8032 MCU core
Twice the performance of the standard 8032 core
Up to 256KB Flash memory plus additional 32KB 2nd Flash memory
Dual-independent Flash memories supports in-application programming and EEPROM emulation
Up to 32KB SRAM with battery-backup Provides ample buffer storage for serial communications
On-chip debug via JTAG
Eliminates the need for costly external hardware emulators
In-system programmable via JTAG
Eliminates need for sockets and pre-programmed memory and logic devices
On-chip programmable logic
Eliminates small PLDs, PALs and 74xxx series discrete logic
Enhanced Programmable Counter Array (PCA)
Extends number of counter/timers from 3 to 9 total and adds PWM capability
I2C, UART (x2), SPI and IrDA interfaces
Connect to just about any MCU peripheral!
10-bit ADC Fast 6usec conversion rate yields sampling rate of 166KHz
       
Additional Related Information
uPSD3312D uPSD3334D
uPSD3312DV uPSD3334DV
uPSD3333D uPSD3354D
uPSD3333DV uPSD3354DV
 
Product Selector
µPSD3xxx
 

Tools

DK3300 - uPSD3300 Series Development Kit
3rd Party Development Tools for uPSD
Programming uPSD Products