Company  
ST Home | Microcontrollers

STice connection accessories


For emulation, when ordering a STice system (#1 in the illustration) it is necessary to specify the accessories for connection to the application board. These are specific to the package of the target microcontroller. Order codes are listed in the table below.

For in-circuit debugging and programming with STice, it is also necessary to specify an ICD adapter kit shown in the table below.

All accessories listed in the table and STice active emulation boards can be ordered independently as replacement parts, or for adapting any STice system for debugging of applications for any supported ST microcontroller.

image_3
Ordering Information

The following connection accessories for STice systems can be ordered from STMicroelectronics' sales offices and distributors:

MCU

Package
(size, pitch in mm)

STice System

Connection Flex

Connection Adapter

Adapter Socket

In-circuit debug/
program adapters
STM8Sx0x
LQFP32 (7x7, 0.8)
STICE-SYS001
AD-ICD/ICP
LQFP44 (10x10, 0.8)
STICE-SYS001
LQFP48 (7x7, 0.5)
STICE-SYS001
LQFP64 (10x10, 0.5)
STICE-SYS001
CF/FP120
AD/QFP64C-B02
AS/QFP64CA
LQFP80 (14x14, 0.65)
STICE-SYS001
CF/FP120
AD/QFP80F-B01
AS/QFP80FB
QFN32 (5x5, 0.5)
STICE-SYS001
AD/QFN32A-Z02
AS/QFN32AA

– : Not needed.

Purchase ST tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-06-08 (6015 reads)

[ Go Back ]