Company  
ST Home | Microcontrollers

ST7Ultralite Primer


The ST7Ultralite Primer (ST7FUS-PRIMER) is a complete, ultra low-cost evaluation and development package that provides a fun and easy introduction to the features of ST’s tiny 8-pin ST7FLITEUS microcontrollers including the internal RC oscillator, 10-bit Analog Digital Converter (ADC), 12-bit Autoreload timer with PWM, Low voltage and Auxiliary voltage detectors.

The Primer comes pre-programmed with the UltraliteMusic software application – a clever light sensor/buzzer application that plays five musical selections. The application implements a range of ST7FLITEUS features such as the internal RC with Pulse width modulation mode, analog digital converter and low voltage detection.

Users can modify UltraliteMusic or create their own applications using the included C compiler and Ride software toolset, which comes with a ready-to-build project and C source files for the application.

For in-circuit debugging and programming the ST7Ultralite Primer includes the Raisonance µRLink in-circuit debugger and programmer, the embedded version of the RLink in-circuit debugger/programmer tailored to the ST7FLITEUS. It allows users to run, modify and debug application code via the USB connection on their PC using the Ride development environment.

 

Features and Benefits

Ready-to-run light sensor/buzzer application with ST7FLITEUS microcontroller

µRLink in-circuit debugger/programmer (debugging/programming via USB connection)

Raisonance software toolset (Ride, Raisonance C compiler for ST7FLITEUS, project file and application C source code)

QuickStart 9-step guide to start developing and debugging

 

Ordering Information

The ST7Ultralite Primer is distributed by STMicroelectronics under the ordering code:

ST7FUS-PRIMER: Light sensor/buzzer application with ST7FLITEUS preprogrammed with the UltraliteMusic application, uRLink in-circuit debugger/programmer and Raisonance software toolset with Ride and Raisonance C compiler for ST7FLITEUS.

Note: Click on the icon at the right to see the list of distributors for this product. When ordering directly from STMicroelectronics, ordered quantities must be in multiples of 10.


Distibutors

Purchase ST tools

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Complete, ultra low-cost kit for evaluation and application development with ST7Ultralite (Data brief, PDF)

 

Documentation & Downloads for ST7FUS-PRIMER
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST7FUS-PRIMER

ST7LITEUS2ST7LITEUS5








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-09-22 (148185 reads)

[ Go Back ]