Company  
ST Home | Microcontrollers

Raisonance development tools for ST ARM™ core-based microcontrollers


ST distributes affordable professional tool bundles from Raisonance for developers designing applications for STM32, STR9 and STR7 ARM™ core-based microcontrollers.

The Professional Kit provides a cost-effective, unlimited toolset for developing and debugging applications and programming them to an STM32, STR9 or STR7 microcontroller on an application board via a JTAG interface. In addition, the Professional Kit supports in-circuit debugging and programming of 8-bit ST7 and uPSD microcontrollers. The kit includes:

RLink Pro: In-circuit debugger/programmer featuring USB host interface and industry standard JTAG application board interface. For added versatility, the RLink Pro includes connection adapters for in-circuit debugging and programming of the 8-bit ST7 and uPSD microcontroller families.

Ride: Unlimited version of Raisonance's full-featured integrated development environment featuring seamless integration of C and Assembler tools and full-featured debug interface.

GNU C/C++ Compiler: Unlimited, optimizing C/C++ compiler for ARM™ core-based microcontrollers.

Note: STM32 is supported by the integrated development environment Ride7 and later versions. For information about upgrades, contact Raisonance

image_3

The Professional Developer Kit for STR9 is a complete and unlimited development tool solution designed to help users to take full advantage of STR9 development features such as the Embedded Trace Macrocell for configurable execution trace during application debugging. The kit includes:

Signum JTAGjet: In-circuit debugger/programmer featuring trace capability, USB host interface and industry standard JTAG application board interface.

Ride: Unlimited version of Raisonance's full-featured integrated development environment featuring seamless integration of C and Assembler tools and full-featured debug interface.

REva motherboard and daughterboard: Evaluation board designed to easily and quickly evaluate a range of ST microcontrollers and device features. The motherboard provides general evaluation features including LEDs, push buttons, switches, temperature sensor, potentiometer and interfaces for I2C, SPI and UART. The daughterboard features specific components for the STR912FW4, including the MCU itself, ETM trace connector, Ethernet connector, a clock selector and other device dependant features. Daughterboards are interchangeable and plug into a standard SO-DIMM connector found on all REva motherboards.

GNU C/C++ Compiler: Unlimited, optimizing C/C++ compiler for ARM™ core-based microcontrollers.

image_3

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STR9 software library.

Note: The STR9 Professional Developer Kit also allows development and debugging of applications for STR7 microcontrollers.

Ordering information

Development tool bundles available from ST include:

STX-PRO/RAIS: The RLink Professional Kit for ST ARM™ core-based microcontrollers with RLink Pro, unlimited version of Ride and GNU C/C++ compiler

STR9-DK/RAIS: The Professional Developer Kit for STR9 with Signum JTAGjet, unlimited version of Ride, GNU C/C++ compiler and evaluation board for STR912FW4

Kits, daughterboards and other tools for ST ARM™ core-based microcontrollers can also be ordered from Raisonance.

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
Raisonance advanced development tools for ST ARM™ core-based microcontrollers (Data brief, PDF)

Documentation & Downloads for STX-PRO/RAIS
Please click here to access the Documentation & downloads page

Microcontrollers supported by STX-PRO/RAIS

STM32F101C8STM32F101CBSTM32F101R8STM32F101RBSTM32F101RE
STM32F101T8STM32F101V8STM32F101VBSTM32F101VESTM32F101ZE
STM32F103C6STM32F103C8STM32F103CBSTM32F103R6STM32F103R8
STM32F103RBSTM32F103RESTM32F103T6STM32F103T8STM32F103V8
STM32F103VBSTM32F103VESTM32F103ZESTM8S103F3STM8S105C4
STM8S105C6STM8S105K4STM8S105K6STM8S105S6STM8S207C8
STM8S207CBSTM8S207K6STM8S207MBSTM8S207R6STM8S207R8
STM8S207RBSTM8S207S8STM8S208MBSTM8S208RBSTR710FZ1
STR710FZ2STR710RZSTR711FR0STR711FR1STR711FR2
STR712FR0STR712FR1STR712FR2STR715FR0STR730FZ1
STR730FZ2STR731FV0STR731FV1STR731FV2STR735FZ1
STR735FZ2STR736FV0STR736FV1STR736FV2STR750FV0
STR750FV1STR750FV2STR751FR0STR751FR1STR751FR2
STR752FR0STR752FR1STR752FR2STR755FR0STR755FR1
STR755FR2STR755FV0STR755FV1STR755FV2STR910FAM32
STR910FAW32STR910FAZ32STR910FM32STR910FW32STR911FAM42
STR911FAM44STR911FAW42STR911FAW44STR911FM42STR911FM44
STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44STR912FW42
STR912FW44    








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-06-02 (321368 reads)

[ Go Back ]