Company  
ST Home | Microcontrollers

ST7-EMU3 series emulators


The ST7-EMU3 series of emulators is STMicroelectronics' third generation of full-featured emulators for ST7. EMU3 series emulators are designed to speed up the development of complex software applications for ST7 microcontrollers by providing a complete range of advanced emulator debugging features, as well as In-Circuit Debugging (ICD) and In-Circuit Programming (ICP) capability.

In combination with ST Visual Develop (STVD) and ST Visual Programmer (STVP), this series of emulators provide you with unprecedented control of application development – from building and debugging your application, to programming your ST7 microcontroller.

EMU3 emulators are based on a modular design that includes an ST Micro Connect box that connects to your PC via USB, parallel or Ethernet, and the EMU3 active probe with the adapters you need to connect it to you application board.

image_3
 
Features and Benefits

Real-time debugging

Unlimited breakpoints with counter and condition

Two (2) output triggers

Nine (9) external input triggers

A powerful four-level logic sequencer allows you to...

perform specific actions:
• break
• start/stop trace recording
• recording of a snapshot in the trace
• outputting the two output triggers
• ...
On occurrence of a specific event or series of events:
• on a specific address or range of addresses
• a specific data value with bit mask
• a read, write or read/write access
• stack operation access
• ...
• or any combination of these.

256K real-time trace recording with timestamp

Read/write on the fly

USB, Parallel and Ethernet PC Host interfaces

Low voltage emulation from 1.8 to 5.5 V

Programmable Clock frequency From 32 kHz up to 16 MHz

Performance Analysis

In-circuit programming capability via ST standard ICC connection (10-pin)

In-circuit debugging capability via ST standard ICC connection (10-pin)

 
Ordering Information

The following ST7-EMU3 series emulators can be ordered from STMicroelectronic's sales offices and distributors under the ordering codes:

ST7MDT10-EMU3

Documents & Supported MCUs

ST7MDT20J-EMU3

Documents & Supported MCUs

ST7MDT20M-EMU3

Documents & Supported MCUs

ST7MDT40-EMU3

Documents & Supported MCUs

ST7MDT50-EMU3

Documents & Supported MCUs

ST7MDTU3-EMU3

Documents & Supported MCUs

Note: All ST7MDTxx-EMU3 emulators are delivered with the package specific connection accessories required to connect to an application in place of any MCU that they support. Additional accessories (refer to accessories selector) can be ordered from ST sales offices and distributors.

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Full-Featured, Real Time Emulator Series for ST7 (Data brief, PDF)
 

Documentation & Downloads for ST7MDT40-EMU3
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST7MDT40-EMU3

ST72344K4ST72344S4ST72345C4








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-01-20 (1066162 reads)

[ Go Back ]