The RLink is Raisonance’s versatile, low-cost,
in-circuit debugger/programmer for STM32, STR9, STR7, STM8,
ST7 and uPSD microcontrollers. It connects to application
or evaluation boards for programming and debugging via a JTAG
standard connection for ARM™ core-based and uPSD microcontrollers,
via STMicroelectronics' SWIM connection for STM8,
or via STMicroelectronics' In-Circuit Communication (ICC)
connection for ST7 microcontrollers.
The RLink can be driven by Ride7,
Raisonance’s integrated development environment for debugging
and programming of microcontroller applications. In combination with Raisonance’s
free RFlasher programming
software, RLink provides a very-low cost, dedicated in-circuit
programmer for ST microcontrollers.
Developers using 8-bit STM8 or ST7 devices can also drive
RLink using STVD (version
3.3 or later) for in-circuit debugging/programming or STVP
(version 2.0 or later) for in-circuit programming. Both are
available in the ST MCU Toolset.
|
|
|
| |
Debugging |
Programming |
| RLink |
Type |
STM32* |
STR7/9 |
STM8* |
ST7 |
uPSD |
STM32* |
STR7/9 |
STM8* |
ST7 |
uPSD |
| STX-RLINK |
Standalone |
Yes
(Up to 32K
code in RAM, Flash) |
Yes
(Up to 32K
code in RAM, Flash) |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| RLink Professional kit |
Standalone |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| with REva for ST7/uPSD |
Embedded |
No |
Yes
(Up to 32K
code in RAM, Flash) |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| with REva for STR7/9 |
Embedded |
Yes
(Up to 32K
code in RAM, Flash) |
Yes
(Up to 32K
code in RAM, Flash) |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| |
| STM32 Primer |
Embedded |
Debugging and programming of STM32
up to 32K code in RAM, Flash.
Upgrade to unlimited debugging available. |
| ST7Ultralite Primer |
Embedded |
Tailored for debugging and programming
of ST7FLITEUS only |
|
|
|
|
|
|
|
|
* Note: STM32 and STM8 are supported with Ride7 and later versions.
|
|
Features and Benefits |
 |
In-circuit debugging and programming
using JTAG (STM32, STR9, STR7, uPSD), SWIM (STM8) and ICC
(ST7) protocols
|
 |
Provided application board connectors
including 20-pin JTAG for (STM32, STR9, STR7), 14-pin JTAG (
uPSD), 4-pin SWIM (STM8), and 10-pin ICC (ST7) |
 |
Complete development software package
with Ride7 integrated development environment and RFLasher
programming software |
 |
USB to host PC interface and powered
from USB
|
|
|
Ordering Information |
The RLink in-circuit debugger/programmer can be ordered from Raisonance, or from STMicroelectronics’ sales offices and distributors under the ordering code:
 |
STX-RLINK: in-circuit debugger/programmer,
with Raisonance software toolset and application board adapters
for 10-pin ICC, 14-pin JTAG, 4-pin SWIM and 20-pin JTAG connections.
|
|
The RLink is also included in the following products distributed by STMicroelectronics:
|
Purchase
STM8 tools
Purchase
ST7 tools
Purchase
uPSD tools
Purchase
STR7 tools
Purchase
STR9 tools
Purchase
STM32 tools
|
|
| Brochures and Product Guides |
| 8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
|
| Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
|
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-02-07 (182111 reads) [ Go Back ] |