Company  
ST Home | Microcontrollers

uPSD3300 Development Kit (DK3300-ELCD)


The DK3300-ELCD is a development kit for the Turbo uPSD3300 series of fast 8051 class microcontrollers. The kit consists of a uPSD3300 evaluation and development board, demonstration application examples and all the tools that developers will need to explore the uPSD3300 microcontroller and its features.

The DK3300-ELCD development board includes numerous hardware features for evaluation of the uPSD3300 capabilities and peripherals including LCD, I2C, RS232, SPI, ADC and IrDA.

Note: The DK3300-ELCD replaces the previously available DK3300 development kit, however, if you already have one of the original DK3300 kits, they are still a viable development platform for the Turbo uPSD3300 series microcontrollers.

image_3
 
Features and Benefits

The kit comes complete with:

DK3300-ELCD development board with uPSD3334D microcontroller

Keil ULINK USB-JTAG debugger/programmer

Raisonance RLink USB-JTAG debugger adapter

USB connection cable

110/220V universal power supply

Software CD with:

 

Configuration and Programming Software (CAPS) - download here for free!

 

Keil uVision2 code limited evaluation version (2KB)

 

Raisonance RKit Development Suite with RIDE integrated development environment - code limited evalution version (4KB) - includes full-featured debugger

 

– DK3300-ELCD demonstration software and example code

Note: For more tools supporting uPSD3300, please go to 3rd-Party Development and Programming tools for uPSD.

 
Ordering Information

The DK3400 Development Kit is available from ST and ST distributors using the order code:

DK3300-ELCD – Complete development kit with uPSD3334D microcontroller and software CD

 

All kit software and documents are available for free download from ST.

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 

Microcontrollers supported by DK3300-ELCD

UPSD3312DVUPSD3333DVUPSD3354D








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-10-14 (122724 reads)

[ Go Back ]