Company  
ST Home | Microcontrollers

uPSD3400 Development Kit (DK3400)


The DK3400 is a development kit for the uPSD3400 Turbo+ series of fast 8051 class microcontrollers. The kit consists of a uPSD3400 daughter board and motherboard, demonstration application examples and all the tools that developers will need to explore the uPSD3400 microcontroller and its features.

The ED3K4 daughter board comes with uPSD34xx microcontroller, JTAG and USB interfaces for development tool support and hardware evaluation features such as IrDA, NAND Flash, SPI and RS232. The DK3400 motherboard serves as a base platform for the ED3K4 and provides additional features for microcontroller evaluation and development including LCD, RS232, PS/2, wrapping areas and extension connectors.

image_3
Features and Benefits

The kit comes complete with:

DK3400 motherboard

ED3K4 daughter board with uPSD3400 microcontroller

Keil ULINK USB-JTAG debugger/programmer

Embedded Raisonance RLink USB-JTAG debugger/programmer, implemented on the ED3K4 daughter board

RS232 and USB connection cables

110/220V universal power supply

Software CD with:

Configuration and Programming Software (CAPS) - download here for free!

Keil uVision3 code limited evaluation version (2KB)

Raisonance RKit Development Suite with RIDE integrated development environment - code limited evalution version (4KB) - includes full-featured debugger

– DK3400 demonstration software and example code

Note: For more tools supporting uPSD3400, please go to 3rd-Party Development and Programming tools for uPSD.

Ordering Information

The DK3400 Development Kit is available from ST and ST distributors using the order code:

DK3400– Complete development kit with uPSD34xx microcontroller and software CD

All kit software and documents are available for free download from ST.

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)

Microcontrollers supported by DK3400

uPSD3422EuPSD3422EVuPSD3433EuPSD3433EVuPSD3434E
uPSD3434EVUPSD3454EUPSD3454EV  








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-10-14 (139999 reads)

[ Go Back ]