Company  
ST Home | Microcontrollers

Raisonance Ride7 development environment for ST microcontrollers


Raisonance's software toolset supports a complete range of ST microcontrollers from the 8-bit STM8, ST7 and uPSD families to the 32-bit STM32, STR9 and STR7 ARM™ core-based families.

The tool set is based around Ride7 the Raisonance Integrated Development Environment, a full-featured development environment for embedded applications that provides seamless integration of C and Assembler tools, a full-featured debug interface and support for a variety of debugging hardware including emulators and in-circuit debuggers/emulators.

Ride7 fully integrates a range of C and Assembler toolsets including:

image_3

GNU C/C++ Compiler for STM32, STR9 and STR7 (Free with no code size limitation)

Raisonance C compiler STM8 and ST7 (Free to output up to 16 Kbytes of code)

Raisonance RC-51 ANSI C compiler for uPSD (Free to output up to 4 Kbytes of code)

Ride7 users also benefit from innovative software features such as:

RBuilder - application builder for quick, easy configuration of STM8 and ST7 peripherals in a graphical user interface and generation of associated application C source code. The resulting source code is based on the ST software libraries.

CodeCompressor - optional code optimizer for STM8, ST7 and uPSD that can reduce code size by 5-15% by applying post-link optimizations such as inlining, factorization and peepholing.

Ride7 drives a range of hardware debugging tools including the RLink in-circuit debugger/programmer for ST microcontrollers, the Signum JTAGjet in-circuit debugger programmer with trace support for STR9, and the ST7-EMU3 and ST7-DVP3 series emulators for ST7.

The toolset also includes Raisonance's RFlasher, a free programming interface that drives the RLink and provides a very low-cost programming solution for ST microcontrollers. The easy-to-use interface allows erasing, programming, viewing and verification of microcontroller Flash memory. It also includes automated mode for automatic execution of programming sequences when mass programming and project mode for saving programming configurations.

Features and Benefits

Application development for complete range of ST microcontrollers from a single software interface

Project manager and text editor

Seamless integration of C compiler and Assembler controls at project level

RBuilder application builder for quick easy configuration of STM8 and ST7 peripherals and generation of associated application code

Debugging tool support includes simulator, in-circuit debugger/programmers and ST emulators

CodeCompressor post-link code optimizer for STM8, ST7 and uPSD can reduce code size by 5-15%

Ordering Information

Raisonance's software tool set downloads, information and discussion forums for STM32, STR9, STR7, STM8, ST7 and uPSD are available from Raisonance.

This software is also available with the following tools, which are distributed by STMicroelectronics:

RLink in-circuit debugger/programmer for STM32, STR9, STR7, STM8, ST7 and uPSD

RLink Professional Kit for unlimited in-circuit debugging/programming of STM32, STR9 and STR7

REva Starter Kits for STM32, STR9, STR7, STM8 , ST7 and uPSD

Raisonance Professional Developer Kit for STR9 with Signum JTAGjet in-circuit debugger/programmer with trace capability

STM32 Primer low-cost evaluation and development environment for the STM32F10xB

ST7Ultralite Primer low cost evaluation and development environment for the ST7FLITEUS

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2005-02-11 (46992 reads)

[ Go Back ]