Company  
ST Home | Microcontrollers

Cosmic C compiler and software tools


Cosmic Software's toolchain for ST 8-bit microcontrollers is part of a complete product line incorporating over 20 years of design and development experience. In addition, Cosmic product support includes one-year technical support and updates via a network of offices covering France, Germany, Sweden the US and the UK, and support representatives in Asia-Pac and the Middle East. Their range of software tools includes:

C Cross Compiler for STM8 and ST7: optimizing ANSI-C cross compiler, macro assembler, linker, librarian, hex file generator, object format converters, debugging support utilities, run-time library source code, and a multi-pass compiler command driver. The compiler also supports non-intrusive C source-level debugging and offers full integration into supporting integrated development environments including Cosmic IDEA and ST Visual Develop (STVD).

image_3


ZAP: full featured source-level debugger with intuitive graphical interface in "simulator" version (no hardware), and "ST Emulator" versions supporting ST7-EMU3 and ST7-DVP3 series emulators for ST7 microcontrollers.


IDEA: integrated development environment for ST processors is designed specifically for Cosmic compilers. Includes editor, project manager, graphical smart build/make facility, program analyzer, link file generator, documentation manager and ZAP debugger.

Features and Benefits

C Cross compiler:

• ANSI and ISO C compiler
Free version outputs code up to 4Kbytes for ST7 and 16Kbytes for STM8
• Fully reentrant stack and static model
• Smart Linker optimizes and overlays RAM space
• In-line assembler
• MISRA checker compatible
• ANSI and IEEE floating point libraries (objects & sources)
• C support for zero page
• Absolute C and assembly listings
• C and Assembly source level debugging
• Host independent object formats
• OSEK/VDX certified

ZAP debugger:

• ANSI C debugging
• Assembly source debugging
• Non-intrusive "Optimizer On" debugging
• Source browsing
• OSEK support plug-in

• Automated testing with robust command and script language for creating automated test scripts including Record, Playback and Multiple File Simulated I/O

IDEA integrated development environment:

• Project manager
• Editor
• Graphical smart build/make feature
• Program analyzer

• Link file generator
• Documentation manager in an easy-to-use Windows environment
Ordering Information

The Cosmic C compiler and software tools are available from Cosmic Software.

Download and try the FREE ST7 Cosmic C compiler (4K code size limited), today!
Download and try the FREE STM8 Cosmic C compiler (16K code size limited), today!

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-19 (35002 reads)

[ Go Back ]