Company  
ST Home | Microcontrollers

ST7 evaluation boards and programmer from Insem


Insem provides a range of professional cost effective tools fot ST7 including evaluation boards and the ST-LODIN7 in-circuit programmer.

The Insem ST-STEP64 Evaluation Board (ST7232X-EVAL) is an adaptable, full-featured evaluation board that allows you to try out the features of the ST7232x and ST7252x, and develop applications for these microcontrollers. Its innovative design allows stand-alone operation(application running on the included ST72F521R microcontroller), or operation while connected to your host-PC using the low-cost ST7MDT20-DVP3 emulator.

Other evaluation boards include the ST-STEP42 for ST72F324 microcontrollers.

The ST-LODIN7 (avilable from Insem) is a powerful, easy-to-use in-circuit programmer that connects to a host-PC via parallel port and supports a full range of programming features such as memory blank check, read, write and verify.


ST-STEP64 Evaluation Board
128 x 64 Graphic LCD display on a removable board.
Motor speed and beep control using PWM
RS232, I2C, SPI and CAN interfaces
External interrupt with 4 TACT switches
Internal variable resistance for ADC design
8 LEDs for checking I/O port operating status
Integrated 7-Segment display for dynamic checking of I/O port operating status
IR sensor
ST-standard ICC connection for easy in-circuit programming
Wrapping area
ST-LODIN7
Supports all writing modes (Blank check/erase/Program...)
Parallel port interface
Supports both 3.3V and 5V
STVP (ST Visual Program) compatible
.image_3
 
Ordering Information

ST-LODIN7 programmer and the ST-STEP42 evaluation board can be ordered from Insem. The ST-STEP64 evaluation board can be ordered from STMicroelectronics' sales offices and distributors using the ordering code:

ST7232X-EVAL

Purchase ST tools

 
Brochures and Product Guides

8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Product Brochure (PDF 100K)

 

Documentation & Downloads for ST7232X-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST7232X-EVAL

ST72321AR6ST72321AR7ST72321AR9ST72321BAR6ST72321BAR7
ST72321BAR9ST72321BJ6ST72321BJ7ST72321BJ9ST72321BK6
ST72321BR7ST72321BR9ST72321J7ST72321J9ST72321R6
ST72321R9ST72324BJ2ST72324BJ4ST72324BJ6ST72324BK2
ST72324BK4ST72324BK6ST72324J2ST72324J4ST72324J6
ST72324K2ST72324K4ST72324K6ST72324LJ2ST72324LJ4
ST72324LJ6ST72324LK2ST72324LK4ST72324LK6ST72325AR9
ST72325J4ST72325J6ST72325K4ST72325K6ST7232AJ1
ST7232AJ2ST7232AK1ST7232AK2ST72521AR9ST72521R9








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-13 (145118 reads)

[ Go Back ]