Company  
ST Home | Microcontrollers

ST-Realizer II graphical application development software


ST-Realizer II is a special edition of Actum Solutions' Realizer® development software for the ST7 and ST6 microcontroller families. This graphics-oriented tool allows developers to create applications for ST7 and ST6 devices without having to learn or write a single line of assembly or C code. Simply draw a diagram of the application using a library of symbols that represent product functions and the symbols are wired together into an application flowchart, which Realizer then translates into assembly code.

Note: ST-Realizer II does not include product support. Fully supported versions with highly optimized performance are available from Actum Solutions.

image_3

 
Features and Benefits

Project Manager featuring enhanced libraries, wide range of symbols for accessing all peripheral control registers, HW interrupts and Real time management

Automatic generation of code including assembly source, simulation files and machine code (S19, HEX)

Simulator with graphic interface for code testing and debugging with pin level simulation

Support of low power modes

 
Ordering Information

The special ST edition of Realizer for ST7 and ST6 can be ordered from from STMicroelectronics under the ordering code:

STREALIZER-II

Realizer® supporting ST microcontrollers is available from Actum Solutions in the edition listed below. Please contact Actum Solutions for ordering and pricing information.

Realizer Evaluation edition: Designs allow up to 15 symbols,

Realizer Gold: Unlimited symbols, limited code optimization, service and support packs available

Realizer Silver: Unlimited symbols, all optimizations (speed, code size, variables, dead code), service and support packs available

Purchase ST7 tools
 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for STREALIZER-II
Please click here to access the Documentation & downloads page

Microcontrollers supported by STREALIZER-II

ST6200CST6201CST6203CST6210CST6220C
ST6225CST6252CST6260CST6262CST6265C
ST72104G1ST72104G2ST72124J2ST72215G2ST72216G1
ST72254G1ST72260G1ST72262G1ST72264G1ST72311R9
ST72314J2ST72321BJ6ST72321BJ7ST72321BJ9ST72321BK6
ST72321BR7ST72321BR9ST72324BJ2ST72324BJ4ST72324BJ6
ST72324BK2ST72324BK4ST72324BK6ST72324LJ2ST72324LJ4
ST72324LJ6ST72324LK2ST72324LK4ST72324LK6ST72325C9
ST72325J4ST72325J6ST72325J7ST72325K4ST72325K6
ST72325S4ST72325S6ST72334J2ST72334N4ST72344K4
ST72344S4ST72345C4ST72361J6ST72361J7ST72361J9
ST72361K6ST72361K7ST72361K9ST72561J6ST72561J9
ST72561K6ST72561K9ST72561R9ST7DALIF2ST7LITE02Y0
ST7LITE05Y0ST7LITE09Y0ST7LITE19F1ST7LITE20F2ST7LITE25F2
ST7LITE29F2ST7LITE49K2ST7LITES2Y0ST7LITES5Y0ST7LITEUS2
ST7LITEUS5    








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-11 (160426 reads)

[ Go Back ]