Company  
ST Home | Microcontrollers

ST7-EPB series programmers


STMicroelectronic's EPB series programming boards allow the programming of all ST7 microcontrollers with OTP, EPROM, EEPROM or FLASH memories, regardless of the package type. Certain programming boards also support In-Situ Programming (ISP) or In-Circuit Programming (ICP) of ST7 Flash microcontrollers installed on an application board.

All EPB series programming boards are delivered with ST Visual Programmer (STVP), ST's powerful, easy-to-use microcontroller programming interface which allows you to read, write and verify ST7 memory and option bytes. In addition STVP provides a project mode for storing programming configurations and automating programming sequences.

image_3
 
Features and Benefits

Programming sockets for all packages in the supported ST7 sub-family

In-circuit programming or In situ programming (depending on the EPB and the ST7 it supports)

Supports executables in Motorola S19 and Intel formats

Voltage: 5V

Power supply included

STVP software for in-circuit programming

Parallel port interface to the host PC

 
Ordering Information

The following ST7-EPB series programmers can be ordered from STMicroelectronic's sales offices and distributors using the ordering codes:

ST7MDT1-EPB2

Documents & Supported MCUs

ST7MDT2-EPB2

Documents & Supported MCUs

ST7MDTS1-EPB

Documents & Supported MCUs

ST7MDTU3-EPB

Documents & Supported MCUs

ST7MDTU5-EPB

Documents & Supported MCUs

Note: When ordering, specify EU, UK, or US for the power supply connector type for your region.

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
ST7-EPB programming boards (User manual, PDF)
 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-03 (1101589 reads)

[ Go Back ]