Company  
ST Home | Microcontrollers

ST7LITE2 Real-time Starter Kit


The Cosmic Starter Kit for ST7FLite1 and ST7FLite2 devices is a complete, very low-cost hardware/software development package that is designed to get applications started quickly and easily. Thanks to the on-chip Debug Module of the ST7FLite2 device that is included in the kit, developers can debug an application via a serial interface in real time while it runs on the target microcontroller. The included microcontroller offers the peripherals, memory and features to develop applications for any ST7LITE2 or ST7LITE1 microcontroller.

The starter kit package includes:
ST7FLITE2 evaluation board: evaluation board with ST7FLITE2x, hardware (Potentiometer, LEDs and switches on analog and digital I/Os), in-circuit debugging via serial connection and 9V battery for power supply.

Cosmic tool suite: includes Cosmic's IDEA integrated development environment, ZAP debugger and CXST7 C Compiler for ST7.

image_3

 
Features and Benefits

Evaluation board with ST7FLITE2, plus LEDs, switches and potentiometer allow evaluation and development for any ST7LITE1x or ST7LITE2x device

Serial connection for real time in-circuit debugging

Power supply from 9V battery

IDEA integrated development environment for code editing, project management, graphical smart build and link file generation

CXST7 C compiler with 7 programming models, Zero page support, re-entrant and recursive, ANSI/ISO standard integration.
Free version available that outputs code up to 16 Kbytes in size!

ZAP debugger for ANSI C standard, source-level debugging

 
Ordering Information

This starter kit can be ordered from Cosmic Software and is available from STMicroelectronics under the ordering code:

ST7FLIT2-COS/COM: Complete starter kit with ST7FLITE2, evaluation board, serial cable and software CD-ROM

 
Purchase ST tools
 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Cosmic’s low-cost starter kit for ST7Flite2 and ST7Flite1 (Data brief, PDF)
 

Documentation & Downloads for ST7FLIT2-COS/COM
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST7FLIT2-COS/COM

ST7LITE09Y0ST7LITE19F1ST7LITE20F2ST7LITE25F2ST7LITE29F2








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-11-03 (131993 reads)

[ Go Back ]