Company  
ST Home | Microcontrollers

ST7 InDART series in-circuit debuggers


SofTec Microsystems provides low-cost tools with everything you need to get started developing applications for a range of ST7 microcontrollers, and with powerful capabilities to make debugging and refining your applications fast and easy. SofTec starter kits provide you with everything you need to write and compile your application, then program the application to your ST7 microcontroller with Flash memory and in-circuit debug the application while is runs on your ST7.

SofTec's InDART in-circuit debugger/programmer for ST7 takes advantage of ST Visual Develop (STVD) integrated development environment and the In-Circuit Communication (ICC) protocol to in-circuit program your ST7's Flash memory and in-circuit debug your application. InDart offers hardware and software debugging features like real-time code execution, stepping and breakpoints.

Note: STVD for InDART is available for download from SofTec. The InDART is not supported by the standard distribution of STVD available for download from STMicroelectronics.

image_3
 
Features and Benefits

Debugging capabilities
- Unlimited number of breakpoints
- Advanced breakpoints on data, access type, access range, stack...
- Source level and symbolic debugging
- Watch variables, registers and peripherals

Programming capabilities
- Blank Check, Erase, Program, Read, and Verify for Flash memory, EEPROM memory and Option Bytes
- Free software programming interface based on STVD7
- Windows 9x/NT/2000/XP compatible

Host to target interface
- USB connection to the host PC
- In-Circuit Communication (ICC) connection to target board

Available models and their specific features:

ST ordering code
Supported devices
Advanced breakpoints (1)
Realtime (2)
Evaluation board included?
Host interface
STXF-INDART/USB
ST7 Flash MCUs
Yes
Yes
None
USB
ST7FLIT0-IND/USB
ST7FLITE0x/Sx
No
Yes
ST7FLITE09 - DIP16
USB
ST7FLIT2-IND/USB
ST7FLITE1x/2x
Yes
Yes
ST7FLITE29 - DIP16
USB
ST7F264-IND/USB
ST72F26x
No
Yes
ST72F264 - SDIP32
USB
ST7F521-IND/USB
ST72F521x/321x
No
Yes
ST72F521 - TQFP64 (3)
USB
ST7C334-INDART
ST72C124/314/334
No
Yes
ST72C334 - DIP56
Parallel

Table notes:
(1) Advanced breakpoints are available for MCUs with on-chip debug module only.
(2) Real-time, with limitation on setting breakpoints for MCUs without an on-chip debug module.
(3) Evaluation board also supports ST72F32x.

 
Ordering Information

The InDART series in-circuit debugger/programmers are available from STMicroelectronics’ sales offices, distributors, or from SofTec Microsystems and their distributors.

ST order code(s):

STXF-INDART/USB: In-circuit debugger/programmer with USB interface, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

ST7FLIT0-IND/USB: In-circuit debugger/programmer with USB interface, ST7FLITE09 evaluation board, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

ST7FLIT2-IND/USB: In-circuit debugger/programmer with USB interface, ST7FLITE29 evaluation board, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

ST7F264-IND/USB: In-circuit debugger/programmer with USB interface, ST72F264 evaluation board, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

ST7F521-IND/USB: In-circuit debugger/programmer with USB interface, ST72F521 evaluation board, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

ST7C334-INDART: In-circuit debugger/programmer with USB interface, ST72C334 evaluation board, SofTec integrated development environment based on STVD7.

Documents & Supported MCUs

Purchase tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
SofTec in-circuit debugging and programming tool for ST7 (Data brief, PDF)
 

Documentation & Downloads for STXF-INDART/USB
Please click here to access the Documentation & downloads page

Microcontrollers supported by STXF-INDART/USB

ST72260G1ST72262G1ST72262G2ST72264G1ST72264G2
ST72321AR6ST72321AR7ST72321AR9ST72321J7ST72321J9
ST72321R6ST72321R9ST72324J2ST72324J4ST72324J6
ST72324K2ST72324K4ST72324K6ST72324LJ2ST72324LJ4
ST72324LJ6ST72324LK2ST72324LK4ST72324LK6ST72521AR9
ST72521R9ST72561J6ST72561J9ST72561K6ST72561K9
ST72561R9ST7260E1ST7260E2ST7260K1ST7260K2
ST7263BD6ST7263BE1ST7263BE2ST7263BE4ST7263BE6
ST7263BH2ST7263BH6ST7263BK1ST7263BK2ST7263BK4
ST7263BK6ST7DALIF2ST7LITE02Y0ST7LITE05Y0ST7LITE09Y0
ST7LITE19F1ST7LITE20F2ST7LITE25F2ST7LITE29F2ST7LITE30F2
ST7LITE35F2ST7LITE39F2ST7LITES2Y0ST7LITES5Y0ST7LITEUS2
ST7LITEUS5ST7MC1K2ST7MC2M9ST7MC2R6ST7MC2R7
ST7MC2S4ST7MC2S6   








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-02-02 (718576 reads)

[ Go Back ]