Company  
ST Home | Microcontrollers

ST6-EMU2 series emulators


The ST6-EMU2 series emulators use a modular design made up of a common Main emulation board and a device specific Dedicated emulation board to emulate a complete range of ST6 devices. Thanks to its modular design, users benefit from the newest developments in emulation technology such as the ST6GP2 dedicated emulation board supporting software configurable options, emulation of low voltage detection and OSG emulation.

The ST6-EMU2 series emulators are driven from Raisonance's RIDE, a full-featured integrated development environment that features high level debugger for assembler or C source debugging.

The EMU2 series emulators are delivered in a complete package that includes:
ST6-EMU2 emulator
A set of probes (including SOP adapters)
Power supply
Parallel cable for host PC interface
Software tools on CD-ROM

image_3
 
Features and Benefits

Real-time debugging

Support of ST62 and ST63 microcontrollers

32 Kbytes of emulation memory

Breakpoints on a single address or on address area

Internal break signal on output tirgger as a synchronization signal

1K of trace memory

Tracing of up to 32 bits including 4 external signals

Parallel interface to host PC

 
Ordering Information

The following ST6-EMU2 series emulators can be ordered from STMicroelectronic's sales offices and distributors under the ordering codes:

ST62GP-EMU2

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for ST62GP-EMU2
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST62GP-EMU2

ST6200CST6201CST6203CST6210CST6218C
ST6220CST6225CST6228CST6230BST6232B
ST6252CST6260CST6262CST6265C 








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-02-02 (120290 reads)

[ Go Back ]