The REva starter kits from Raisonance are
cost-effective, complete solutions for evaluating and starting
application development with a wide range of ST microcontrollers
including the STM32 ARM® Cortex™-M3 core-based microcontrollers.
The starter kit package includes:
 |
REva motherboard: Universal
evaluation board designed for quick, easy evaluation
of a range of device features. It includes many evaluation
features and a connector plugging in interchangeable
daughter boards featuring different MCUs. |
 |
REva daughterboard(s):
Dedicated boards that contain specific components for
a given microcontroller, including the MCU itself, a
clock selector and other device dependant features.
Daughter boards plug into a standard SO-DIMM connector
found on all REva motherboards. |
|
|
|
 |
RLink:
Embedded in-circuit debugger/programmer, featuring USB host
interface, is attached to the REva motherboard so that no
additional connection cables are required when debugging and
programming. It can also power both the REva motherboard and
target MCU via the USB connection. |
 |
RIDE7:
Raisonance's development environment allowing debug of code
up to 32 Kbytes. RIDE7 provides seamless integration of the
included GNU C/C++ compiler and a full-featured debug interface,
project manager and code editor. |
A range of REva starter kits are
also available for STR9 and STR7 ARM core-based devices and
8-bit ST7 and uPSD microcontrollers.
|
|
Features and Benefits |
 |
Full-featured evaluation board (LEDs,
push buttons, switches, temperature sensor, potentiometer,
CAN, SPI, I2C and UART) |
 |
Interchangeable daughter boards featuring
STM32 microcontroller |
 |
Embedded RLink for in-circuit debugging
and programming via USB connection
|
 |
Power supply from USB or external power supply for 1.8,
3.3 or 5V devices
|
 |
Complete software toolset including RIDE
development environment (for up to 32 Kbytes of code) and
GNU C/C++ compiler
|
 |
Demonstration applications implementing
a range of device peripherals (C sources included)
|
|
|
Ordering Information |
The REva starter kits for STM32 are available from
Raisonance or can be ordered
form STMicroelectronics' sales offices and distributors using the
order code listed here:
 |
STM3210B-SK/RAIS: kit with RIDE (32K code-size
limited version for Cortex core), GNU C/C++ compiler, debugger,
RLink (USB/JTAG) in-circuit debugger/programmer, demonstration
mother board and daughter board with STM32F103B target device |
|
|
Purchase
ST tools |
|
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
|
| |
| Microcontrollers supported by STM3210B-SK/RAIS |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2007-08-07 (264035 reads) [ Go Back ] |
|
|
 |
|