Company  
ST Home | Microcontrollers

ST6 starter kits


The ST6 Starter Kits provide everything users need to start evaluating ST6 microcontroller features and developing applications quickly and easily.

Each starter kit comes with a pre-programmed ST6 microcontroller. It demonstrates ST6 features using the on-board hardware resources (push buttons, LEDs, potentiometer, buzzer, RS232, etc.). Note that a starter kit is not an emulator. Instructions are performed on the PC, I/Os on the Starter Kit. Therefore, the timing of the program execution is much slower than on the real device.

The Starter Kit includes:
Evaluation board
Sample ST6 microcontrollers
Power supply
Parallel cable for host PC interface
Software tools on CD-ROM

image_3
 
Features and Benefits

Immediate evaluation of ST62 devices, with demonstration examples

Simulation/debugging within the user's real application environment

In-socket/onboard programming (DIP or QFP socket)

In-situ programming

Assembler-linker for ST6 and debugger/simulator software

EPROM/OTP programming utilities

 
Ordering Information

The following ST6 Starter Kits can be ordered from STMicroelectronic's sales offices and distributors under the ordering codes:

ST622XC-KIT – when ordering, add /110, /220 or /UK for the power supply for your region.

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for ST622XC-KIT/110
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST622XC-KIT/110

ST6200CST6201CST6203CST6210CST6218C
ST6220CST6228CST6260C  








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-02-02 (452238 reads)

[ Go Back ]