The STM32 Primer (STM3210B-PRIMER) is a
fun, innovative evaluation and development tool package that
provides a quick, easy introduction to the features of the
STM32 and its powerful
ARM Cortex™-M3 core. It plugs directly into a host PC's
USB port for in-circuit debugging/programming, and comes with
Raisonance's Ride software toolset (Debug up to 32K of code)
and the GNU C/C++ compiler (unlimited compiling).
The Primer's STM32 drives ergonomic, MEMS-based controls
(navigate by tilting the tool left, right, backward or forward)
for fun, easy control of demonstration firmware including
graphical user interface and games. The task scheduler firmware
and demos provide implementation of low-level functions driving
a range of STM32 peripherals, plus features for dynamic loading
and management of new applications. All demos (C sources and
project) and more future demos are available at www.stm32circle.com.

|
|
|
|
Features and Benefits |
 |
STM32F103B in 64-pin LQFP package with
128 Kbytes flash program memory and 20 Kbytes SRAM and embedded
communication peripherals for USB, CAN, USART, SPI, I2C and
LIN |
 |
Evaluation features including USB connector,
128x128 color LCD, MEMS sensor, IrDA connector footprint,
buzzer, LEDs and push button
|
 |
Demo applications including GUI, MEMS
controls, maze game and more to come at www.stm32circle.com
|
 |
Software tool set including Ride
development environment (debug up to 32K of code) and GNU
C/C++ compiler (unlimited compiling)
|
 |
In-circuit debugging/programming via USB connection
(embedded RLink) with host PC
|
 |
2.4V battery rechargeable via USB connection
|
|
|
Ordering Information |
The STM32 Primer can be ordered from STMicroelectronics’
sales offices and distributors using the following order code:
 |
STM3210B-PRIMER – STM32 Primer with
Raisonance software toolset, preloaded application (GUI, MEMS-based
controls, games), CircleOS task scheduler, USB cable and rechargeable
battery
|
|
|
|
Purchase
ST tools
|
|
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
|
| |
| Microcontrollers supported by STM3210B-PRIMER |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2007-07-27 (147851 reads) [ Go Back ] |